2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PC50CNP06BAMH

Expand Table
EN
1/5
Forhåndsvisning av bilde
PREVIEWPERLINE
Code
CODE
Sensing range
SENS [mm]
Sensitivity adjustment
SENADJ [°]
Sensing mode
SENMOD
Light type
LITYPE
Light wave lenght
LIWAVE [nm]
Switching output
SWOUT
Mute input
MUTIN
Rated voltage DC
PWDC [Vdc]
Rated voltage AC
PWAC [Vac]
Max output current DC
MXCURDC [mA]
Max output current AC
MXCURAC [A]
No load current
NLCUR [mA]
Connection type
CON
1
2
3
4
PC50CNP06BA
200÷6000
270
Retro reflective
Red light polarized
660
1x selectable NPN/PNP NC+NO antivalent
-
10÷30
-
200
-
40
Cable
PC50CNP06BAMH
200÷6000
270
Retro reflective
Red light polarized
660
1x selectable NPN/PNP NC+NO antivalent
Mute input high
10÷30
-
200
-
40
Cable
PC50CNP06BAML
200÷6000
270
Retro reflective
Red light polarized
660
1x selectable NPN/PNP NC+NO antivalent
Mute input low
10÷30
-
200
-
40
Cable
PC50CNP06RP
200÷6000
270
Retro reflective
Red light polarized
660
1x SPDT relay output
-
12÷240
24÷240
-
3
-
Cable
Vis komprimert visning (4 produkter)
Order numberPC50CNP06BAMH
Siste endring24.03.2021 09:33:51
Enhet

Klassifiseringer

By Categories

Sensors Sensors

CNS

CNSERPBASE Object Properties